Material: Bearing steel.

Self aligning ball bearings in premium-quality.
- For middle-high, common axial and radial load.
- Usable at angular displacement.
- Usable for high speed.

Temperature range: -30°C to +90°C (for short time up to +110°C).
Clearance C3: Greater play.
Other versions or other bearing types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SKF-Label
[Type]
d
[mm]
D
[mm]
B
[mm]
TypeLoad Rating dyn. C
[kN]
Load Rating stat. C0Alpha
[degrees]
Maximum Speed
[min-1]
Weight
[g]
64773324   1202 ETN9/C3153511offen7,411,762,528.00049
64773326   2202 E-2RS1TN9/C3153514beidseitig abgedichtet7,411,761,514.00058
64773332   1203 ETN9/C3174012offen8,842,22,524.00073
64773340   1204 ETN9/C3204714offen12,73,42,520.000120
64773342   2204 E-2RS1TN9/C3204718beidseitig abgedichtet12,73,41,510.000140
64773348   1205 ETN9/C3255215offen14,34,02,518.000140
64773350   2205 E-2RS1TN9/C3255218beidseitig abgedichtet14,34,01,59.000160
64773356   1206 ETN9/C3306216offen15,64,652,515.000220
64773364   1207 ETN9/C3357217offen19,06,02,513.000320
64773366   2207 E-2RS1TN9/C3357223beidseitig abgedichtet19,06,01,56.300410
64773372   1208 ETN9/C3408018offen19,96,952,511.000420
64773382   1209 ETN9/C3458519offen22,97,82,511.000470
64773390   1210 ETN9/C3509020offen26,59,152,510.000530


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn