Material: Outer part: Plastic PA 12 G. Steel core: Stainless Steel 1.4305. Milled, straight teeth. Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C. - Special plastic with excellent material properties. - Enables snugly fitting, high strength shaft-hub connection. - Optimal force transmission due to cylindrical contact area. - Light, silent and clean, with excellent dry running properties.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
SK
[mm]
B H7
[mm]
admiss. MD*
[Nm]
Weight
[g]
21895025   251740,537,5133325102,1112
21895030   301748,045,0133525103,2122
21895032   321751,048,0133525103,7125
21895036   361757,054,0134535104,9238
21895040   401763,060,0135040106,3312
21895045   451770,567,5135040108,3325
21895048   481775,072,0135545109,0407
21895050   501778,075,0135545109,4413
21895056   561787,084,01365551510,6582
21895060   601793,090,01370601511,4695
21895064   641799,096,01370601512,2710
21895070   7017108,0105,01370601513,4735
21895072   7217111,0108,01380701513,8967
21895080   8017123,0120,01385752015,31096
21895090   9017138,0135,01390802017,11281
21895100   10017153,0150,013110902019,01652
21895120   12017183,0180,013120902022,72114


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn