Material: Steel, strength 8.8, zinc plated.

Threaded bars according to DIN 976-1 shape A (ex DIN 975), with metric ISO thread. Length either 1 m or 2 m. Oher sizes and designs on request.

Marked with yellow paint.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeThread
[mm]
Slope
[mm]
Weight
[kg]
65100400   1 mM40,70,08
65100500   1 mM50,80,12
65100600   1 mM61,00,18
65100800   1 mM81,250,32
65101000   1 mM101,50,50
65101200   1 mM121,750,73
65101600   1 mM162,01,3
65102000   1 mM202,52,1
65102400   1 mM243,03,0
65103000   1 mM303,54,8
65103600   1 mM364,06,9
65120800   2 mM81,250,64
65121000   2 mM101,51,0
65121200   2 mM121,751,5
65121600   2 mM162,02,7
65122000   2 mM202,54,2
65122400   2 mM243,06,0
65123000   2 mM303,59,5
65123600   2 mM364,013,8


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn