Material: aluminium, anodized black.
Without bolt. To be used with ES bolt or customer¿s bolt. Thread: Gewindeausführung rechts = thread right-handed.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeSize
[mm]
a
[mm]
b
[mm]
d1
[mm]
d2
[mm]
Thread Slope
[mm]
d3
[mm]
g
[mm]
l2
[mm]
Fadmiss.
[N]
Weight
[g]
63766201   rechts4x8844M40,788161,7
63766202   rechts4x16844M40,7816242,4
63766203   rechts5x101055M50,8910203,1
63766205   rechts6x121266M61,01012245,2
63766207   rechts8x161688M81,2514163212,7
63766209   rechts10x20201010M101,518204025,4
63766211   rechts12x24241212M121,7520244841,6
63766213   rechts14x28271414M142,024285661,2
63766215   rechts16x32321616M162,026326496,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn