Material: Neopren with glass-fibre tensile member.

Width b = 12.7 mm.

Height h = 10 mm.

Width u = 5.8 mm.

Smallest medium pulley diameter = 90 mm.

Weight per Metre 0.123 kg.

Conversion Outside (LA) and Reference Length (LR): LA = LR + 18 mm

Important:

During mounting the belt must be pre-tensioned. After running in for 15 - 20 minutes the belt needs to be retightened. At a continuous temperature of over 60° standard V-belts have only a short service life. Oil, Fats and chemicals should be kept away from the drive as they destroy the standard V-belts. Intermediate length are available on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ProfileReference Length (Lr)
[mm]
15282000   SPA732
15282200   SPA757
15282500   SPA800
15283000   SPA850
15283400   SPA900
15283600   SPA950
15283800   SPA1000
15284000   SPA1060
15284300   SPA1120
15284400   SPA1157
15284500   SPA1180
15284800   SPA1232
15284900   SPA1250
15285100   SPA1320
15285400   SPA1400
15285600   SPA1482
15285700   SPA1500
15286000   SPA1600
15286300   SPA1700
15286600   SPA1800
15286900   SPA1900
15287200   SPA2000
15287400   SPA2120
15287500   SPA2240
15287700   SPA2360
15287900   SPA2500
15288100   SPA2650
15288300   SPA2800
15288600   SPA3000
15288800   SPA3150
15289100   SPA3350
15289300   SPA3550
15289500   SPA3750
15289600   SPA4000
15289700   SPA4500


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn