Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16441000   47 T10/10-2101F3229,973631,832237478
16441100   47 T10/11-2111F3233,153835,012537478
16441200   47 T10/12-2121F3236,344238,202837478125
16441300   47 T10/13-2131F3239,524541,382837478
16441400   47 T10/14-2141F3242,704844,563237478165
16441500   47 T10/15-2151F3245,895147,753237478190
16441600   47 T10/16-2161F3249,075450,933537478210
16441700   47 T10/17-2171F3252,525854,113537478
16441800   47 T10/18-2181F3255,446057,3040374710250
16441900   47 T10/19-2191F3258,626660,4844374710290
16442000   47 T10/20-2201F3261,806663,6646374712320
16442200   47 T10/22-2221F3268,177570,0352374712390
16442400   47 T10/24-2241F3274,538376,3958374712470
16442500   47 T10/25-2251F3277,728379,5860374712530
16442600   47 T10/26-2261F3280,908782,7660374712560
16442700   47 T10/27-2271F3284,089185,9460374712600
16442800   47 T10/28-2281F3287,279389,1360374712640
16443000   47 T10/30-2301F3293,639795,4960374712740
16443200   47 T10/32-2321F32100,00106101,8665374712840
16443600   47 T10/36-2361F32112,73119114,59703747161060
16444000   47 T10/40-2401F32125,46131127,32803747161320
16444400   47 T10/44-044232138,20-140,06883747161610
16444800   47 T10/48-048232150,93-152,79953747161930
16446000   47 T10/60-060232189,13-190,991103747163000
16447200   47 T10/72-072232227,32-229,18140374716
16448400   47 T10/84-084232265,52-267,38160374718
16449600   47 T10/96-096232303,72-305,58180374718


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn