Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16821500   31 AT10/15151F1645,905147,753221318116
16821600   31 AT10/16161F1649,055450,933521318134
16821800   31 AT10/18181F1655,456057,304021318167
16821900   31 AT10/19191F1658,656660,484421318184
16822000   31 AT10/20201F1661,806663,664621318208
16822200   31 AT10/22221F1668,207570,035221318253
16822400   31 AT10/24241F1674,558376,395821318288
16822500   31 AT10/25251F1677,758379,586021318310
16822600   31 AT10/26261F1680,908782,766021318357
16822700   31 AT10/27271F1684,109185,946021318364
16822800   31 AT10/28281F1687,259389,136021318401
16823000   31 AT10/30301F1693,659795,496021318441
16823200   31 AT10/32321F16100,00106101,8665213110493
16823600   31 AT10/36361F16112,75119114,5970213110623
16824000   31 AT10/40401F16125,45131127,3280213110767
16824400   31 AT10/4444216138,20-140,0688213110993
16824800   31 AT10/4848216150,95-152,79952131161090
16826000   31 AT10/6060216189,10-190,991102131161701


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn