Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypZähnezahlAusführungRiemenbreite
[mm]
Außen-Ø
Zahnscheibe
[mm]
Außen-Ø
Bordscheibe
[mm]
Ø d
[mm]
Ø ND
[mm]
b
[mm]
L
[mm]
Bohrung
Ø BH7
[mm]
Gewicht
[g]
16331500   21 AT3/15-2151F1013,9117,514,3210152147
16331600   21 AT3/16-2161F1014,871815,2810152148
16331800   21 AT3/18-2181F1016,782217,19121521410
16331900   21 AT3/19-2191F1017,732318,14121521411
16332000   21 AT3/20-2201F1018,692419,10141521412
16332200   21 AT3/22-2221F1020,602521,01141521615
16332400   21 AT3/24-2241F1022,512822,92141521617
16332500   21 AT3/25-2251F1023,462823,87161521619
16332600   21 AT3/26-2261F1024,423024,83161521620
16332700   21 AT3/27-2271F1025,373225,78161521621
16332800   21 AT3/28-2281F1026,333226,74161521623
16333000   21 AT3/30-2301F1028,243528,65201521626
16333200   21 AT3/32-2321F1030,153630,56201521630
16333600   21 AT3/36-2361F1033,974234,38221521637
16334000   21 AT3/40-2401F1037,794338,20261521645
16334200   21 AT3/42-2421F1039,704740,11261521650
16334400   21 AT3/44-04421041,61-42,02301521654
16334500   21 AT3/45-04521042,56-42,97301521657
16334800   21 AT3/48-04821045,43-45,84341521664
16336000   21 AT3/60-06021056,89-57,3038521699
16337200   21 AT3/72-07221068,34-68,755015216142


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn