Material up to module 1.5: 42CrMo4, with cyclo-palloid spiral tooth system, teeth induction hardened.
Material from module 2.0: 16MnCr5, with palloid spiral tooth system, teeth case hardened. Hubs and bores soft.
*** Product no. 38101800, 38111900 and 38151800 are not hardened.
Tooth quality 8 modelled on DIN 3967. Sold in pairs only.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
b
[mm]
BH7
[mm]
E
[mm]
Admissible MD
[Nm]
Weight/Pair
[g]
38531600   1 : 10,625 / 2523,322,5197,21213,49,266202,150
38532000   1 : 10,630 / 3027,827227,01314,99,978233,075
38532200   1 : 10,635 / 3532,331,5257,21516,310,688263,5116
38551100   1 : 11,020 / 2031,430258,41517,311,788266,3112
38551600   1 : 11,025 / 2538,937,52581619,011,910103010,0155
38552000   1 : 11,030 / 3046,4453081921,713,212103514,3278
38561100   1 : 11,320 / 2041,840307,31920,712,911103214,8222
38561600   1 : 11,325 / 2551,8503081921,811,914103618,5326
38562000   1 : 11,330 / 3061,8603582124,212,916124231,5530
38570900   1 : 11,518 / 1841,739,63081720,313,210103215,9209
38571500   1 : 11,524 / 2454,952,83582022,612,714103821,2408
38571900   1 : 11,528 / 2863,761,64082023,213,314124334,5576
38601100   1 : 12,020 / 2072,827045152832,7321,4216165566,7973
38601600   1 : 12,025 / 2580,337845152932,3122,4114166072,81200
38101800   1 : 1***2,026 / 2682,808055203537,7026,4016166542,01581
38611100   1 : 12,520 / 2091,548856183436,9122,77202065130,51700
38611600   1 : 12,525 / 2599,539654163237,2123,78192070154,72000
38111900   1 : 1***2,528 / 28109,90106,470254447,7033,6020208598,63400
38641100   1 : 13,020 / 20104,2410068173643,3927,132325752162600
38641600   1 : 13,025 / 25116,2411264183441,6826,132225802572800
38651600   1 : 13,525 / 25132,9412872203846,1628,492530903964200
38151800   1 : 1***3,526 / 26144,9014085305762,3042,5028301102387300


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn