Material up to module 1.5: 42CrMo4, with cyclo-palloid spiral tooth system, teeth induction hardened.
Material from module 2.0: 16MnCr5, with palloid spiral tooth system, teeth case hardened.
Hubs and bores soft. Tooth quality 8 modelled on DIN 3967.
Sold in pairs only.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
b
[mm]
BH7
[mm]
E
[mm]
Admissible MD
[Nm]
Weight/Pair
[g]
38537800   3 : 10,620 / 6019,1/54,318/5415/457,5/817/1617/19,78,2/16,610/106/1035/252,1/6,3175
38558400   3 : 11,016 / 4826,1/72,524/7220/508,3/822/1822,6/21,39,3/16,814/148/1245/285,8/17,4380
38567800   3 : 11,311 / 3325,1/66,622/6019/406/817/1717,9/20,47,5/16,911/118/1240/277,7/23,1320
38577400   3 : 11,510 / 3026/66,622/6617/408/819/1720,1/21,39,6/17,811/118/1242/289,1/27,3380
38607400   3 : 12,010 / 3036,5/97,032/9622/4811/1924/2525,6/29,417,7/25,613/138/2060,52/4025,4/76,2638
38617400   3 : 12,510 / 3043,1/113,737,5/112,527/5412/2426,5/3228,8/37,619,6/33,215/1512/2569,84/5045,8/137,41100
38657400   3 : 13,510 / 3060,3/159,252,5/157,540/7012/2933/4036,1/48,022,5/41,522/2216/3092,64/65132/3962700
38559400   4 : 11,016 / 6425,9/96,524/9620/707,3/821/1921,8/22,48,2/1914/148/2056/307,8/31,2842
38578400   4 : 11,511 / 4427,8/97,324,2/96,820/708/819/1720,7/21,99/1912/228/2057/3011,3/45,2775


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn