Material: Hub: Steel, zinc-plated and passivated. Spring: Steel, black. The sliding hubs can be delivered ex stock, pre-drilled with standard bush length. Required bush length: The required bush length depends on the width of the component to be joined. Up to Prod. No. 612 006 00: Bush length 4.2 mm for a component width of 5.3 to 6.0 mm. From Prod. No. 612 010 00: Bush length in mm = 1.5 x G + C. Other bush lengths and customized bores or feather-key grooves against extra charge.

Service:

Katalogseite

Betriebs / Wartungsanleitung

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizeDisc springs
[quantity]
Torque
[Nm]
Speed
[min-1]
Pilot Bore d
[mm]
Bore d max.
[mm]
Outer-Ø D
[mm]
B
[mm]
Bore of Sprocket
[mmH8]
b max.
[mm]
Standard Bush Length
[mm]
Alternative Bush Length
[mm]
Alternative Bush Length
[mm]
F
[mm]
s
[mm]
L
[mm]
SW
[mm]
DM
[mm]
M
[mm]
G
[mm]
Weight
[kg]
61200000   120-120,5 - 5100003,710308,521,0064,2--22,531SW 27-M16M40,15
61200100   120-241 - 10100003,710308,521,0064,2--22,531SW 27-M16M40,17
61200500   180-112 - 1085005,720458,534,0074,2--22,533SW 41-M30M40,35
61200600   180-224 - 2085005,720458,534,0074,2--22,533SW 41-M30M40,37
61201000   250-117 - 3430001022641641,33910,312,21454,048SW 50-M35M50,70
61202000   250-2214 - 6830001022641641,33910,312,21454,048SW 50-M35M50,72
61203000   350-1120 - 9025001325901949,281613,710,32154,062SW 60-M42M61,36
61204000   350-2240 - 18025001325901949,281613,710,32154,062SW 60-M42M61,40
61205000   500-1150 - 300160019401272173,10161619,52164,076-92M63M83,36
61206000   500-22100 - 600160019401272173,10161619,52164,076-92M63M83,70
61207000   700-11115 - 6901200246017825104,882820,6172265,098-133M95M108,60
61208000   700-22230 - 13601200246017825104,882820,6172265,098-133M95M108,90


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn