Material: Plastic Thermoplast reinforced, impact-proof, black, matt finish. Hub bush: Steel, black oxide finish.

Brass threaded bush for screwing in the cylindrical grip. Revolving cylindrical handle: Plastic, black. The styling of the handwheel will meet any demand for modern design, and it also takes ergonomical aspects into consideration. A perfect and flawless surface and excellent concentricity of the wheel rim are ensured.

Keyway available at extra charge.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2 H7
[mm]
d3
[mm]
d6
[mm]
d7
[mm]
b1
[mm]
l1
[mm]
l2
[mm]
Handle Ø
[mm]
Handle length
[mm]
Weight
[g]
67570800   8082518161835171645106
67571000   1001025,518162037171860150
67571200   125123122202244222265248
67571600   160144026242551272375379
67572000   2002048,530282861342480561
67572500   250205835323270382590880


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn