Material: Grey Cast Iron GG25.

With Bores for Drive-In Oiler. Bore tolerance: ISO D9. Up to size 20 with slot holes for fixing.
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
Product Quantity d1
[mm]
Bore tolerance
[mm]
a
[mm]
b1
[mm]
b2
[mm]
c
[mm]
d4
[mm]
d6
[mm]
h1
[mm]
h2
[mm]
m
[mm]
Weight
[kg]
62001500   15+0,093/+0,05095423518,559 x 143051650,60
62002000   20+0,117/+0,06595423518,559 x 143051650,50
62002500   25+0,117/+0,065116504017,55133561740,66
62003000   30+0,117/+0,065116504017,55153561740,57
62003500   35+0,142/+0,080130554524,06174377851,20
62004000   40+0,142/+0,080145635024,06184881951,40


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn