Material: Body: plastic (polyamide), black matt. Pin: Stainless steel 1.4305. Threaded bolt: Nickel-plated brass. Threaded bushings: Nickel-plated brass.

Non-detachable hinges. 9 types for choice: with threaded blind holes or cylindrical, stepped bores for socket head cap screws or countersunk bores or threaded bolts or in combinations.

Temperature resistant up to +80 °C.

1) Fastening torque for thread d1.

2) Fastening torque for fitting screw in d2.

3) Max. axial force.

4) Max. radial force at opening angle 90°.

These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Forml1
[mm]
l2
[mm]
d1
[mm]
MA1)
[Nm]
d2
[mm]
MA2)
[Nm]
d3
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
l3
[mm]
l4
[mm]
m1
[mm]
m2
[mm]
t1
[mm]
t2
[mm]
FA3)
[N]
FR4)
[N]
Gewicht
[g]
67700241   A3940M43--31499,5-142525,56,5-20010019
67700242   A4849M55--4191113-173130,57-40017039
67700243   A6465M65--52313,515-24404010-64022085
67700244   A9898M105--83520,523-35636015-970590280
67700245   B3940--4,3131499,5-142525,5-4,513718014
67700246   B4849--5,524191113-173130,5-5,536025029
67700247   B6465--6,5552313,515-244040-6,551026057
67700248   B9898--10,5583520,523-356360-10,5050540200
67700249   C3940--4,3131499,5-142525,5--13028015
67700250   C4849--5,524191113-173130,5--30032029
67700251   C6465--6,5352313,515-244040--52024062
67700252   C9898--10,5583520,523-356360--110510200
67700253   D4849M55--419111314173130,5--37020045
67700254   D6465M65--52313,51518244040--51022090
67700255   D9898M105--83520,52320356360--890460330
67700256   E4849M555,52419111314173130,5-736020037
67700257   E6465M656,5352313,51518244040-6,551022076
67700258   E9898M10510,5583520,52320356360-10,5890460276
67700259   F4849M555,52419111314173130,5--37020037
67700260   F6465M656,5552313,51518244040--51022076
67700261   F9898M10510,5583520,52320356360--890460276
67700262   A4849M55--419111314173130,55,5-37020042
67700263   A6465M65--52313,5151824404010-51022080
67700264   A9898M105--83520,5232035636015-890460318
67700265   H4849M555,554191113-173130,55,5736017034
67700266   H6465M656,5552313,515-244040106,551022074
67700267   H9898M10510,5583520,523-3563601510,5970540264
67700268   I4849M555,524191113-173130,55,5-40017034
67700269   I6465M656,5352313,515-24404010-64022074
67700270   I9898M10510,5583520,523-35636015-970510264


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn