Material: Steel C45Pb, from Ø 70 C45 Ready-to-install, with 4 mounting holes, match with clamp collars for splie hubs. C/d = 0,05.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Profile Type
[mm]
Ø A
[mm]
Ø B
[mm]
Ø B1
[mm]
Ø Ch8
[mm]
Ø dH7
[mm]
L
[mm]
K
[mm]
T
[mm]
S
[mm]
Weight
[kg]
64860200   KN 11 x 1442284,520111224,6M 40,1
64860400   KN 13 x 1650364,522131224,6M 40,16
64860500   KN 16 x 2052385,525161425,7M 50,18
64860100   KN 18 x 2254405,530181435,7M 50,2
64860600   KN 21 x 2562486,635211436,8M 50,24
64860300   KN 23 x 2864506,636231536,8M 60,26
64860700   KN 26 x 3270566,640261536,8M 60,34
64860900   KN 28 x 347860946281839M 80,47
64860800   KN 32 x 388265950321839M 80,52
64861200   KN 36 x 429070952361839M 80,62
64861000   KN 42 x 48957511604222311M 80,82
64861400   KN 46 x 541008011654624311M 80,96


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn