Material: Low-carbon steel, not hardable. Pre-bored. From a Teeth Number of 90 reinforced (H = 6 mm, see drawing). General dimensions: B1 = 4,5 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
B
[mm]
Weight
[g]
10320800   838,533,18821
10320900   941,537,13829
10321000   1046,241,10836
10321100   1149,645,07842
10321200   1253,949,07850
10321300   1358,453,07861
10321400   1462,857,07874
10321500   1566,861,09886
10321600   1670,965,101099
10321700   1774,969,1110112
10321800   1878,973,1410125
10321900   1982,977,1610140
10322000   2086,981,1910154
10322100   2191,085,2210170
10322200   2295,089,2410180
10322300   2399,093,2710210
10322400   24103,097,2912223
10322500   25107,1101,3312251
10322600   26111,2105,3612264
10322700   27115,4109,4012297
10322800   28119,4113,4212306
10323000   30127,5121,5012324
10323200   32135,5129,5612405
10323400   34143,6137,6412454
10323500   35147,6141,6812495
10323600   36151,7145,7216531
10323800   38159,8153,8016566
10324000   40167,8161,8716632
10324200   42175,4169,9516714
10324500   45187,5182,0716773
10324700   47195,6190,1420886
10324800   48199,7194,1820934
10325000   50207,8202,2620975
10325400   54224,0218,43201170
10325700   57236,1230,54201348
10326000   60248,2242,66201490
10326500   65268,8262,86201657
10327000   70289,0283,07251898
10327200   72297,1291,16252119
10327600   76313,3307,33252339
10328000   80329,4323,48252364
10328200   90369,9363,90254672
10328800   114466,9460,90257284


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn