Material:Steel.

Supply:One screw. Attention: Order quantity as needed. Up to size 3030, taper bushes have two screws, from 3525 three screws. Assembly instructions

Service:

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Appropriate for Bush from
[Nr.]
To Bush
[Nr.]
Size
[Inch]
Tightening Torque
[Nm]
Outside Ø
[mm]
Tolerance
[mm]
Lead
[mm]
Tolerance
[mm]
Length
[mm]
Tolerance
[mm]
Width across flats
[mm]
Tolerance
[mm]
Weight
[g]
62250199   10081108BSW 1/4 x 1/25,66,35-0,21,270+/-0,212,7+/-0,353+0,151,9
62250399   12101615BSW 3/8 x 5/8209,53-0,21,587+/-0,215,88+/-0,355+0,25,2
62250599   20122017BSW 7/16 x 7/83011,11-0,21,814+/-0,222,23+/-0,56+0,211
62250699   25172525BSW 1/2 x 15012,7-0,22,117+/-0,212,7+/-0,356+0,216,4
62250799   30203030BSW 5/8 x 1 1/49015,88-0,22,309+/-0,231,75+/-0,78+0,2233,2
62251099   35253535BSW 1/2 x 1 1/211212,7-0,22,117+/-0,238,1+/-0,710+0,2749,7
62251299   40304040BSW 5/8 x 1 3/417015,88-0,252,309+/-0,2544,45+/-1,012+0,2789
62251599   4545BSW 3/4 x 219019,05-0,252,540+/-0,2550,8+/-1,014+0,27147
62251699   5050BSW 7/8 x 2 1/427022,23-0,252,822+/-0,2557,15+/-1,014+0,27227


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn