Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16211000   46 T5/10-2101F3215,0519,515,9284046-30
16211200   46 T5/12-2121F 3218,252319,1104046-42
16211400   46 T5/14-2141F 3221,452522,28134046-49
16211500   46 T5/15-2151F 3223,052823,87164046-55
16211600   46 T5/16-216 1F 3224,63225,46184046-66
16211800   46 T5/18-2181F 3227,83228,65204046-81
16211900   46 T5/19-219 1F 3229,403630,24224046-93
16212000   46 T5/20-2201F 32313631,83234046-100
16212200   46 T5/22-2221F 3234,153835,01244046-102
16212400   46 T5/24-2241F 3237,44238,20264046-144
16212500   46 T5/25-225 1F 3238,954439,79264046-153
16212600   46 T5/26-2261F 3240,64441,38264046-161
16212700   46 T5/27-227 1F3242,24842,973040468170
16212800   46 T5/28-228 1F 3243,754844,563240468174
16213000   46 T5/30-230 1F 3246,955147,753440468198
16213200   46 T5/32-232 1F 3250,105450,933840468232
16213600   46 T5/36-236 1F 3256,456457,303840468302
16214000   46 T5/40-2401F 3262,856663,664040468365
16214200   46 T5/42-2421F 32667166,844040468387
16214400   46 T5/44-04423269,2-70,034540468431
16214800   46 T5/48-04823275,55-76,395040468529
16216000   46 T5/60-06023294,65-95,496540468813


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn