Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16651200   46 AT5/12-2121F3217,882319,10104046-42
16651400   46 AT5/14-2141F3221,062522,28134046-49
16651500   46 AT5/15-2151F3222,652823,87164046-55
16651600   46 AT5/16-2161F3224,243225,46184046-66
16651800   46 AT5/18-2181F3227,433228,65204046-81
16651900   46 AT5/19-2191F3229,023630,24224046-93
16652000   46 AT5/20-2201F3230,613631,83234046-100
16652200   46 AT5/22-2221F3233,793835,01244046-102
16652400   46 AT5/24-2241F3236,984238,202640468144
16652500   46 AT5/25-2251F3238,574439,792640468153
16652600   46 AT5/26-2261F3240,164441,382640468161
16652700   46 AT5/27-2271F3241,754842,973040468170
16652800   46 AT5/28-2281F3243,344844,563240468174
16653000   46 AT5/30-2301F3246,535147,753440468198
16653200   46 AT5/32-2321F3249,715450,933840468232
16653600   46 AT5/36-2361F3256,086457,303840468302
16654000   46 AT5/40-2401F3262,446663,664040468365
16654200   46 AT5/42-2421F3265,637166,854040468387
16654400   46 AT5/44-04423268,81170,034540468431
16654800   46 AT5/48-04823275,15-76,395040468529
16656000   46 AT5/60-06023294,27-95,496540468813


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn