Material: Aluminium 2014A.

- torsionally rigid design.

- zero backlash.

- perfect transmission of torque.

- very low restoring force.

* Please regard the operating factors. See PDF-catalog pages. ** Shaft must not pushed in any further. 1) Against surcharge.

Number of screws: up to Ø D1 =31.75mm only 1 screw on each side. From Ø D1=38,1mm 2 screws on each side.
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
Product Quantity Max. Operating Torque
[Nm] *
B +0,03
[mm]
Bore max.
[mm] 1)
L1
[mm]
L2 **
[mm]
D1
[mm] 1)
Angular Misalignment
[°]
Parallelity Mismatch
[mm]
max. Speed
[min -1]
Bolts
[Size]
Tightening torque
[Nm]
Weight
[g]
60290000   0,634,7619,555,39,5230,125000M1,60,114
60290200   1,044,7619,555,39,5230,125000M1,60,114
60290600   1,346,3522,856,512,750,175000M20,238
60290800   2,066,3522,856,512,750,175000M20,238
60291600   3,448,025,46,515,8750,25000M2,50,5110
60291800   2,058,025,46,515,8750,25000M2,50,5110
60292000   3,468,025,46,515,8750,25000M2,50,5110
60292400   3,0610,026,56,519,0570,255000M2,50,5116
60292600   5,3810,026,56,519,0570,255000M2,50,5116
60293400   5,0612,738,111,025,470,385000M30,944
60293600   10,0812,738,111,025,470,385000M30,944
60293800   10,01012,738,111,025,470,385000M30,944
60294000   15,01016,057,1516,031,7570,55000M42,14100
60294200   15,01216,057,1516,031,7570,55000M42,14100
60294400   15,01616,057,1516,031,7570,55000M42,14100
60294600   22,01219,066,6718,038,170,65000M54,39160
60294800   22,01619,066,6718,038,170,65000M54,39160
60295000   22,01919,066,6718,038,170,65000M54,39160
60295400   30,01622,076,220,044,4570,85000M54,39240
60295600   30,01922,076,220,044,4570,85000M54,39240
60295800   40,01626,095,325,0650,870,95000M67,31405
60296000   40,01926,095,325,0650,870,95000M67,31405
60296200   40,02426,095,325,0650,870,95000M67,31405
60296600   55,02430,013032,057,1570,955000M67,31800
60296800   55,03030,013032,057,1570,955000M67,31800


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn