Material: Grey Cast Iron GG25. Bush red brass Rg7 (CuSn7Zn4Pb7-C).

Bore Tolerance: ISO D10.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
Bore tolerance
[mm]
a
[mm]
b1
[mm]
b3
[mm]
c
[mm]
d6
[mm]
d7
[mm]
d8
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
m1
[mm]
m2
[mm]
Weight
[kg]
62032500   25+0,149/+0,06516545402215M 12M104078116125651,6
62033000   30+0,149/+0,06516545402215M 12M104078116125651,6
62033500   35+0,18/+0,0818050452515M 12M105095130140752,25
62034000   40+0,18/+0,0818050452515M 12M105095130140752,25
62034500   45+0,18/+0,0821055503019M 16M1260114142160903,25
62035000   50+0,18/+0,0821055503019M 16M1260114142160903,25
62036000   60+0,22/+0,1022560553519M 16M12701321621751004,35
62037000   70+0,22/+0,1027065604024M 20M16801541922101207,1
62038000   80+0,22/+0,1029075704524M 20M169017020623013010,2


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn