Material: Grey Cast Iron GG25. Bush red brass Rg7 (CuSn7Zn4Pb7-C).

Bore Tolerance: ISO D10.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
Bore tolerance
[mm]
a
[mm]
b1
[mm]
b2
[mm]
c
[mm]
d3
[mm]
d6
[mm]
d7
[mm]
h1
[mm]
h2 max.
[mm]
m
[mm]
Weight
[kg]
62013000   30+0,149/+0,0651606045258015M 1250951203,0
62014000   40+0,18/+0,081907050309019M 16601101404,2
62015000   50+0,18/+0,0822080553510024M 20701251605,5
62016000   60+0,22/+0,1024090603512024M 20801451808,3
62017000   70+0,22/+0,10270100704514028M 249016521011,6
62018000   80+0,22/+0,10300100804516028M 2410018524017,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn