Material: Stainless steel 1.4305. Design A: With bolt and circlip.

Thread: Gewindeausführung rechts = thread right-handed and links = left-handed.

* Size 20 is not part of the DIN.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Thread TypeSize
[mm]
a
[mm]
b
[mm]
d1
[mm]
d2
[mm]
Thread Slope
[mm]
d3
[mm]
g
[mm]
l2
[mm]
Fadmiss.
[N]
Weight
[g]
63799001   rechts4 x 8844M40,788166
63799002   rechts4 x 16844M40,7816248
63799003   rechts5 x 101055M50,89102010
63799004   rechts5 x 201055M50,89203014
63799005   rechts6 x 121266M61,010122416
63799006   rechts6 x 241266M61,010243623
63799007   rechts8 x 161688M81,2514163238
63799008   rechts8 x 321688M81,2514324855
63799009   rechts10 x 20201010M101,518204080
63799010   rechts10 x 40201010M101,5184060120
63799011   rechts12 x 24241212M121,75202448125
63799012   rechts12 x 48241212M121,75204872180
63799013   rechts14 x 28271414M142,0242856190
63799014   rechts14 x 56271414M142,0245685265
63799015   rechts16 x 32321616M162,0263264300
63799016   rechts16 x 64321616M162,0266496430
63799020   rechts20 x 40402020M202,5344080680
63799101   links4 x 8844M40,788166
63799102   links4 x 16844M40,7816248
63799103   links5 x 101055M50,89102010
63799104   links5 x 201055M50,89203014
63799105   links6 x 121266M61,010122416
63799106   links6 x 241266M61,010243623
63799107   links8 x 161688M81,2514163238
63799108   links8 x 321688M81,2514324855
63799109   links10 x 20201010M101,518204080
63799110   links10 x 40201010M101,5184060120
63799111   links12 x 24241212M121,75202448125
63799112   links12 x 48241212M121,75204872180
63799113   links14 x 28271414M142,0242856190
63799114   links14 x 56271414M142,0245685265
63799115   links16 x 32321616M162,0263264300
63799116   links16 x 64321616M162,0266496430


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn