Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated.

Timing belt with inch dimensions, classical shape with trapezoid teeth.

Profile L = 3/8" = 9.525 mm. Belt width 100 = 25.4 mm. Temperature range -20º to +100ºC.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNominal Length
[in.]
Nominal Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
18281200   124 L12,375314,333325,40,09
18281500   150 L15,000381,004025,40,09
18281900   187 L18,750476,255025,40,09
18282100   210 L21,000533,405625,40,09
18282200   225 L22,500571,506025,40,09
18282400   240 L24,000609,606425,40,09
18282600   255 L25,500647,706825,40,09
18282700   270 L27,000685,807225,40,09
18282900   285 L28,500723,907625,40,09
18283000   300 L30,000762,008025,40,09
18283200   322 L32,250819,158625,40,09
18283500   345 L34,500876,309225,40,09
18283700   367 L36,750933,459825,40,09
18283900   390 L39,000990,6010425,40,09
18284200   420 L42,0001066,8011225,40,09
18284500   450 L45,0001143,0012025,40,09
18284800   480 L48,0001219,2012825,40,09
18285100   510 L51,0001295,4013625,40,09
18285400   540 L54,0001371,6014425,40,09
18286000   600 L60,0001524,0016025,40,09


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn