Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and more are made from grey cast iron GG25.

Sprockets with 28 teeth, 30 teeth and 388 teeth have a welded hub.

General dimensions: B1 = 24,1 mm, c = 4,0 mm, r3 = 38 mm.

Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
Remark
11011000   10138,0123,298020452,55
11011100   11150,0135,219025503,40
11011200   12162,0147,2210225504,20
11011300   13174,2159,1811425505,20
11011400   14186,2171,2212825506,20
11011500   15198,2183,2613225507,30
11011600   16210,3195,3013625558,90
11011700   17222,3207,3413625559,50
11011800   18234,3219,42136255510,30
11011900   19246,5231,49136255510,90
11012000   20258,6243,57136255511,80
11012100   21270,6255,65150306013,70
11012300   23294,8279,80150306015,40
11012500   25319,0304,00150306017,50
11012800   28355,2340,27150306021,501
11013000   30379,5364,50150306024,001
11013800   38476,2461,39160306035,601
11014500   45561,2546,20140459026,50*
11015700   57706,5691,631604510039,50*


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn