Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated. Timing belt with inch dimensions, classical shape with trapezoid teeth. Profile MXL = 0,08" = 2.032 mm. Belt width 025 = 6.35mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNominal Length
[in.]
Nominal Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
18180200   36 MXL3,691,44456,350,015
18180400   40 MXL4101,6506,350,015
18180700   44 MXL4,4111,76556,350,015
18181000   48 MXL4,8121,92606,350,015
18181500   52 MXL5,2132,08656,350,015
18182000   56 MXL5,6142,24706,350,015
18182500   60 MXL6152,4756,350,015
18183000   64 MXL6,4162,56806,350,015
18183200   68 MXL6,8172,72856,350,015
18183500   72 MXL7,2182,88906,350,015
18184000   80 MXL8203,21006,350,015
18184500   88 MXL8,8223,521106,350,015
18185000   100 MXL102541256,350,015
18185500   112 MXL11,2284,481406,350,015
18186000   124 MXL12,4314,961556,350,015
18186500   140 MXL14355,61756,350,015
18187000   160 MXL16406,42006,350,015
18187500   180 MXL18457,22256,350,015
18188000   200 MXL205082506,350,015
18188500   224 MXL22,4568,962806,350,015
18189000   240 MXL24609,63006,350,015
18189500   256 MXL25,6650,243206,350,015


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn