Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16031200   20T2,5/12-2120F10913,09,56121320-4
16031400   20T2,5/14-2140F1010,6015,011,14141320-6
16031500   20T2,5/15-2150F1011,4015,011,94151320-7
16031600   20T2,5/16-2160F1012,2016,012,73161320-7
16031800   20T2,5/18-2181F1013,8018,014,3210142038
16031900   20T2,5/19-2191F1014,6018,015,12101420310
16032000   20T2,5/20-2201F1015,4019,515,92111420311
16032200   20T2,5/22-2221F1017,0023,017,51111420313
16032400   20T2,5/24-2241F1018,5523,019,15121420317
16032500   20T2,5/25-2251F1019,3523,019,95131420318
16032600   20T2,5/26-2261F1020,1525,020,75141420420
16032800   20T2,5/28-2281F1021,7525,022,35141420422
16033000   20T2,5/30-2301F1023,3528,023,95161420625
16033200   20T2,5/32-2321F1024,9532,025,55161420628
16033600   20T2,5/36-2361F1028,1036,028,75201420636
16034000   20T2,5/40-2401F1031,3038,031,90221420645
16034400   20T2,5/44-04421034,50-35,10241420656
16034800   20T2,5/48-04821037,70-38,30261420667
16036000   20T2,5/60-06021047,25-47,853414208102


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn