Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypZähnezahlAusführungRiemenbreite
[mm]
Außen-Ø
Zahnscheibe
[mm]
Außen-Ø
Bordscheibe
[mm]
Ø d
[mm]
Ø ND
[mm]
b
[mm]
L
[mm]
Bohrung
Ø BH7
[mm]
Gewicht
[g]
16321500   16 AT3/15-2151F613,9117,514,3210101646
16321600   16 AT3/16-2161F614,871815,2810101647
16321800   16 AT3/18-2181F616,782217,1912101648
16321900   16 AT3/19-2191F617,732318,1412101649
16322000   16 AT3/20-2201F618,692419,10141016410
16322200   16 AT3/22-2221F620,602521,01141016612
16322400   16 AT3/24-2241F622,512822,92141016614
16322500   16 AT3/25-2251F623,462823,87161016615
16322600   16 AT3/26-2261F624,423024,83161016616
16322700   16 AT3/27-2271F625,373225,78161016617
16322800   16 AT3/28-2281F626,333226,74161016619
16323000   16 AT3/30-2301F628,243528,65201016621
16323200   16 AT3/32-2321F630,153630,56201016624
16323600   16 AT3/36-2361F633,974234,38221016630
16324000   16 AT3/40-2401F637,794338,20261016637
16324200   16 AT3/42-2421F639,704740,11261016640
16324400   16 AT3/44-0442641,61-42,02301016644
16324500   16 AT3/45-0452642,56-42,97301016646
16324800   16 AT3/48-0482645,43-45,84341016652
16326000   16 AT3/60-0602656,89-57,30381016680
16327200   16 AT3/72-0722668,34-68,755010166114


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn