Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel. The functionability of a belt drive is largely influenced by the quality of the used pulley. HTD pulleys are precision components, manufactured pitch-true with special cutters. This leads to a precise meshing of teeth.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Max. Pilot Bore B
[mm]
Weight
[g]
17031000   100F158,79139,551217,026-3,55,0
17031200   120F1510,701511,461517,026-5,07,4
17031400   140F1512,611613,371617,026-6,09,4
17031500   150F1513,561814,3217,517,026-6,011,0
17031600   161F1514,521815,281019,52645,58,5
17031800   181F1516,4319,517,191119,52666,510,2
17032000   201F1518,342319,101319,52668,013,8
17032100   211F1519,292520,051419,52669,016,2
17032200   221F1520,252521,011419,52669,017,2
17032400   241F1522,162522,921419,52669,020,0
17032600   261F1524,072824,831619,526610,025,0
17032800   281F1525,983226,741819,526611,031,0
17033000   301F1527,893228,652019,526612,535,0
17033200   321F1529,803630,562219,526613,541,0
17033600   361F1533,623934,382620,030615,060,0
17034000   401F1537,444238,202820,030616,572,0
17034400   441F1541,254842,023320,030620,095,0
17034800   4821545,07-45,843320,030820,0101,0
17036000   6021556,53-57,303320,030820,0151,0
17037200   7221567,99-68,753320,030820,0212,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn