Material up to module 1.5: 42CrMo4, with cyclo-palloid spiral tooth system, teeth induction hardened.
Material from module 2.0: 16MnCr5, with palloid spiral tooth system, teeth case hardened.
Hubs and bores soft. Tooth quality 8 modelled on DIN 3967.
Sold in pairs only.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
b
[mm]
BH7
[mm]
E
[mm]
Admissible MD
[Nm]
Weight/Pair
[g]
38574000   1,214 : 11,514 / 1741,0/48,938,7/4722/3011/1121,1/20,924,2/23,915,4/16,611,5/11,512/1538/34,814,1/17,1236
38574400   1,385 : 11,513 / 1836,7/48,533,9/4722/3011/1121,6/20,924/24,915,9/1910/1012/1538,5/34,811,3/15,7216
38535400   1,5 : 10,622 / 3320,8/30,319,8/29,717/207/813/1414,3/15,58,5/11,67/76/823/212,2/3,3116
38555200   1,5 : 11,020 / 3031,6/46,330/4525/308/817/1718,3/19,510/1410/108/1032/288,1/12,2166
38564800   1,5 : 11,316 / 2434,3/49,432/4825/308/818/1819,9/21,110,7/1511/118/1034/3011,9/17,9220
38574800   1,5 : 11,516 / 2437,8/54,435,8/52,830/358/817/1718,8/21,110,5/15,610/1010/1036/3214,3/21,5273
38604800   1,5 : 12,016 / 2453,3/77,250/7535/396/1518/2421,2/27,713,6/21,711/1110/1648,45/4540,3/60,5561
38614800   1,5 : 12,516 / 2468,2/98,864/9640/5414/1425/2331,7/28,918,4/20,116/1616/2065/5083,8/125,71300
38644800   1,5 : 13,016 / 2481/117,376/11450/6415/1828/2835,5/3519,7/24,519/1920/2575/60143/2151682
38555000   1,615 : 11,013 / 2120,3/31,118,6/3016/208,2/612/10,513,8/12,29,5/9,65/58/1024/82,4/3,945


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn