Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16421200   31 T10/12-2121F1636,344238,20282131676
16421400   31 T10/14-2141F1642,704844,563221318104
16421500   31 T10/15-2151F1645,895147,753221318116
16421600   31 T10/16-2161F1649,075450,933521318134
16421800   31 T10/18-2181F1655,446057,304021318167
16421900   31 T10/19-2191F1658,626660,484421318184
16422000   31 T10/20-2201F1661,806663,664621318208
16422200   31 T10/22-2221F1668,177570,035221318253
16422400   31 T10/24-2241F1674,538376,395821318288
16422500   31 T10/25-2251F1677,728379,586021318310
16422600   31 T10/26-2261F1680,908782,766021318357
16422700   31 T10/27-2271F1684,089185,946021318364
16422800   31 T10/28-2281F1687,279389,136021318401
16423000   31 T10/30-2301F1693,639795,496021318441
16423200   31 T10/32-2321F16100,00106101,8665213110493
16423600   31 T10/36-2361F16112,73119114,5970213110623
16424000   31 T10/40-2401F16125,46131127,3280213110767
16424400   31 T10/44-044216138,20-140,0688213110993
16424800   31 T10/48-048216150,93-152,79952131161090
16426000   31 T10/60-060216189,13-190,991102131161701


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn