Material up to module 1.5: 42CrMo4, with cyclo-palloid spiral tooth system, teeth induction hardened.
Material from module 2.0: 16MnCr5, with palloid spiral tooth system, teeth case hardened.
Hubs and bores soft
*** Product no. 38105400, 38115400 and 38145600 are not hardened.
Tooth quality 8 modelled on DIN 3967. Sold in pairs only.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
b
[mm]
BH7
[mm]
E
[mm]
Admissible MD
[Nm]
Weight/Pair
[g]
38536200   2 : 10,622 / 4420,8/40,119,8/39,616/257,4/815/1515,6/17,28,5/13,68/86/1028/232,3/4,6116
38556000   2 : 11,020 / 4031,8/60,930/6025/408/819/1820,2/21,29,4/15,912/128/1239/309,8/19,6323
38565800   2 : 11,316 / 3234,4/65,132/6425/407/820/2022,1/23,39,6/17,114/148/1241/3212,0/24,0397
38575600   2 : 11,516 / 3238,0/71,735,2/70,430/458,4/819/1721,2/2110,5/15,712/1210/1245/3214,4/28,8435
38105400   2 : 1***2,012 / 2445,1/84,541,5/8330/5012/1527,8/2927,8/32,614,4/26,015/1512/1654,94/44,9710,1/20,2846
38605400   2 : 12,013 / 2648,6/91,845/9030/4015/2230/3033,0/35,920,9/29,315/1510/1663,65/5040,2/80,4818
38115400   2 : 1***2,511 / 2157,2/107,152,5/10540/7015/2236,6/3936,6/44,618,7/35,920/2016/2069,97/59,9517,8/35,62000
38615400   2 : 12,513 / 2660,5/114,256/11239/5415/2134/3038,2/38,020,1/29,320/2016/2575,13/5584/1681400
38645400   2 : 13,013 / 2669,4/130,664/12845/5416/2037/3241,7/40,322,3/30,722/2220/2584,62/60133/2662000
38145600   2 : 1***3,015 / 3077,9/147,672,5/14555/9025/2551,3/501,3/57,428,8/46,525/2520/30100/8064/1284800
38655400   2 : 13,513 / 2678,3/147,172/14454/6412/2534/3839,5/47,719,5/37,224/2420/3088,38/70197/3942800
38555600   2,066 : 11,015 / 3123,6/45,921,8/4519/246/813,2/14,113,2/16,56,9/13,57/78/1029/23,53,6/7,4112
38537400   2,5 : 10,622 / 5520,9/49,919,8/49,516/306,8/816/1616,7/19,37,5/15,610/106/1032/252,6/6,5172
38557200   2,5 : 11,020 / 5031,8/75,730/7525/508,4/821/1822,8/21,19,8/15,914/148/1247/309,9/24,8172
38566600   2,5 : 11,314 / 3530,5/70,928/7022/458,7/820/1821,6/21,610,5/17,112/128/1245/3011,3/28,2355
38576400   2,5 : 11,516 / 4038,0/89,135,2/8830/607,5/820/1621,6/20,69,6/15,813/1310/1553/3214,5/36,3420
38616200   2,5 : 12,510 / 2545,4/101,540/10033/5411/2224,5/3027,4/37,316,1/32,015/1512/2562,33/5045,8/114,5624
38646200   2,5 : 13,010 / 2554,5/121,848/12039/6411/2828/3830,8/44,816,3/38,418/1816/2572,71/6079/1981200
38656200   2,5 : 13,510 / 2563,6/142,156/14040/7014/3534/4538,1/52,221,5/44,821/2116/3087,06/70126/3152400


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn